3.1.4.2 Configuring the Buildroot
In Buildroot root directory, there is configs directory which
containing several default configurations. The buildroot-external-microchip repository
provides extra defconfigs in its own configs directory. Use
BR2_EXTERNAL file to configure the buildroot with the defconfig
file available in the externel tree.
Use the following command to configure the buildroot and generate a
.config
file. $ BR2_EXTERNAL=../buildroot-external-microchip/ make sama5d2_xplained_graphics_defconfig