3.1.4.5 Initiate the Build
After adding all the necessary modules into the buildroot, initiate the build.
Execute make command in the buildroot-at91 and it will generate the
rootfs.tar file with all the modules included, refer the following
steps:
- Open the terminal and move to Buildroot_6.2 > buildroot-at91 directory
- Execute
makecommand in the buildroot-at91. - Make sure the Linux host machine is connected to internet before the build is initiated. The build will take quite few hours to complete.
- After the build is complete, it will generate the
rootfs.tarfile in the directory with all the modules included.Buildroot_6.2 > buildroot-at91 > output >image