1.7.2 SPI Master Mode Programming
(Ask a Question)The embedded system controller contains a dedicated SPI block for programming, which can operate in Master or Slave mode. In Master mode, the PolarFire device interfaces are used to download programming data through the external SPI Flash. In Slave mode, the SPI block communicates with a remote device that initiates download of programming data to the device.
The following illustration shows the board-level connectivity for SPI Master mode programming in PolarFire devices.
The following table lists the SPI Master mode programming pins.
| SPI Pin Name | Direction | Unused Condition | Description |
|---|---|---|---|
| SCK | Bidirectional | Connect to VSS through a 10 kΩ resistor | SPI clock1. |
| SS | Bidirectional | Connect to VSS through a 10 kΩ resistor | SPI slave select1. |
| SDI | Input | Connect to VDDI3 through a 10 kΩ resistor | SDI input1. |
| SDO | Output | DNC | SDO output1. |
| SPI_EN | Input | Connect to VSS through a 10 kΩ resistor | SPI enable. 0: SPI output tri-stated 1: Enabled Pulled up or down through a resistor or driven dynamically from an external source to enable or tri-state the SPI I/O. |
| IO_CFG_INTF | Input | Connect to VSS through a 10 kΩ resistor | SPI I/O configuration. 0: SPI Slave interface 1: SPI Master interface Pulled up or down through a resistor or driven dynamically from an external source to indicate whether the shared SPI is a Master or Slave. |
- The SCK, SS, SDI, and SDO pins are shared between the system controller and the FPGA fabric. When the system controller’s SPI is enabled and configured as a master, the system controller hands over the control of the SPI to the fabric (after device power-up).