3.1.3 Tx Insertion Loss
(Ask a Question)Table 3-1 lists the recommended transmit amplitude and emphasis values for short, medium, and long applications. User must manually adjust the amplitude/emphasis to match the Tx channel of the PCB. For Rx, these values can be set in Libero.
| Channel Type | Amplitude (mV) | Emphasis (dB) |
|---|---|---|
| Short | 400 | –3.5 |
| Medium | 800 | –6 |
| Long | 1000 | –6 |