3.1.4 Transmit Common Mode Level
(Ask a Question)Transmit common mode level is used as a percentage—50% or 60% or 70% or 80%—of full common mode level or VDDA. It is only adjusted when DC coupled (for example with SDI or high CID protocols). This is to match the common-mode restoration to the DC coupled receiver. For AC coupled systems, the level must remain as default.