3.1.2 Impedance (Differential)
(Ask a Question)This feature is used to add—85Ω or 100Ω or 150Ω—calibrated internal impedances onto the differential outputs. This setting adjusts the impedance selected to match the system to optimize performance.
This feature is used to add—85Ω or 100Ω or 150Ω—calibrated internal impedances onto the differential outputs. This setting adjusts the impedance selected to match the system to optimize performance.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.