19.5 Report Conclusion

When MSVT completes successfully, the report shows the following final message:

Design has met 2 switches separation requirement
MSVT Check succeeded.
Number of errors: 0
Note: In the message above, number of errors shows the total number of errors that MSVT reported in the output report.

The report shows the following final message for MSVT separation criteria failure:

Design failed for 2 switches separation requirement
MSVT Check failed.
Number of errors: 7

You can now program your FPGA with the generated programming file.