8.2 Vertical Navigation

Use the Push/Pop command to push into or pop out of a module or instance in the Hierarchical ADL Netlist view. The up and down traversing of the hierarchy is done one hierarchy level at a time.