6.8.1 Synthesis Options to Resolve Place and Route Conflicts

If there are multiple blocks instantiated in the top-level design, users can use the synthesis options to resolve the conflicts. These options appear only if there are blocks in the design. Use the synthesis options (Design Flow > Synthesize > Configure Options) to resolve place and route conflicts.

Figure 6-3. Synthesis Options Dialog Box