10.1.3.2 reserve
(Ask a Question)This PDC command reserves the named pins in the current device
package.
reserve -pin_name "list of package pins"
Arguments
- -pin_name list of package pins
- Specifies the package pin name(s) to reserve. You can reserve one or more pins.
Exceptions
None
Examples
reserve -pin_name "F2"
reserve -pin_name "F2 B4 B3"
reserve -pin_name "124 17"