3.6.1.19 Module Control Interface

Syntax
#pragma HLS interface control type(<simple|axi_target>)
Description
This pragma configures the Module Control Interface. This pragma is ignored if the enclosing function is not specified as the top-level.
Parameters
Table 3-17. 
ParameterValueOptionalDefaultDescription
typesimple|axi_targetNosimpleInterface type
Position
At the beginning of the function definition block.
Examples
int fun() {
#pragma HLS function top
#pragma HLS interface control type(simple)    ...
}