Description
This Tcl command is specific to the Simultaneous Switching Noise (SSN) Analyzer. It sets the
                pulse width for SSN calculation.
ssn_analyzer_set_pulse_width -pulseWidth {value}
Supported Die/Package
| Family | Die | Package | 
|---|
| SmartFusion® 2 | M2S150|T|TS | 1152 FC | 
| M2S090|T|TS | 676 FBGA | 
| M2S060|T|TS | 676 FBGA | 
| M2S050|T|TS|T_ES | 896 FBGA | 
| M2S025|T|TS | 484 FBGA | 
| M2S025|T|TS | 400 VF | 
| M2S010|T|TS | 484 FBGA | 
| IGLOO® 2 | M2GL150|T|TS | 1152 FC | 
| M2GL090|T|TS | 676 FBGA | 
| M2GL060|T|TS | 676 FBGA | 
| M2GL050|T|TS | 896 FBGA | 
| M2GL025|T|TS | 484 FBGA | 
| M2GL025|T|TS | 400 VF | 
| M2GL010|T|TS | 484 FBGA | 
Not Supported Die/Package
| Family | Die | Package | 
|---|
| RTG4™ | RT4G150|L | 1657 FCG | 
| PolarFire® | MPF200TS | FCS325 | 
| MPF300TS | FC484/FCS536/FCV484 | 
| MPF300XT | FCG484 | 
| MPF500TS | FC1152/FC784 | 
| RTPF500T|TL|TS|TLS | CG1509 | 
Important: 1 ns pulse width is only supported for MPF300XT/FCG1152.
Arguments
| Parameter | Type | Description | 
|---|
| pulseWidth | decimal | Specifies the threshold value for pulse width. The signal bounce pulse width must reach this
                                value before the signal bounce can be recognized for SSN Analysis.
                                Valid values are 0 ns or 1 ns. A value of 0ns means any signal
                                bounce with pulse width over 0 ns is recognized for SSN analysis. A
                                value of 1 ns means only signal bounces with pulse width at or above
                                1 ns are recognized for SSN analysis. | 
| Return Type | Description | 
|---|
| None | None | 
Error Codes
| Error Code | Description | 
|---|
| None | pulseWidth: Invalid argument value: 'value' (expecting integer value). | 
| None | Parameter 'pulseWidth' must be a positive integer value. | 
| None | Parameter 'pulseWidth' has illegal value. | 
| None | Required parameter 'pulseWidth' is missing. | 
| None | Parameter 'param_name' is not defined. Valid command formatting is 'set_pulse_width -pulseWidth "integer value"'. | 
Supported Families
            
            | Supported Families | 
|---|
| PolarFire® | 
| RTG4™ | 
| SmartFusion® 2 | 
| IGLOO® 2 | 
 
        Example
This Tcl command sets the pulse width threshold value to be 1.0 ns.
ssn_analyzer_set_pulse_width -pulseWidth 1.0