21.4 SmartDesign Tcl Commands
(Ask a Question)The SmartDesign Tcl commands can be used to create a design in the SmartDesign. You must either create or open a SmartDesign before you can use any of the SmartDesign commands - sd_* .
All SmartDesign Tcl commands are supported by the PolarFire family.