9.10.3 Object Window
(Ask a Question)The Object window (Main Object Browser) includes the following tabs:
- Port
- Logical
- Net
- Region
Press Ctrl+F to open a floating window for the active tab. See the following example.

The following table lists the Object window icons.
| Description |
|---|
| Collapse everything in the tree. |
| Expand selected. |
| Clear the filter and refresh the tree reflecting no filters. |
| Change sort order and allow additional filtering. |