9.10.5 Properties Window
(Ask a Question)The Properties window displays the properties of the design elements. What
is displayed in the Properties window is dependent on what is selected in the design view.
Properties displayed may include the following, depending on the type of design
elements:
- Macro/Component Name—Full Macro or component name based on selection.
- Cell Type—Resource type based on design element selection.
- Placed (Location)—X-Y coordinates where device element is placed.
- Resource Usage Table—A table showing resources based on component and macro selection.
- Region Attached Table—A table showing region to which selected macro/component is assigned.
- User region (if any) to which it is attached.
- Nets Table—A table showing pins and nets which is associated with the selected macro along with fanout value.
- Locked/Unlocked (Placement)—The selected port is locked or unlocked.
- Port—Port name to which the I/O macro is assigned (only shown for I/O port macros).
- I/O Technology Standard—I/O Technology which is associated with the selected I/O macro (only shown for I/O port macros).
- I/O Bank—I/O bank to which the selected I/O macro is assigned (only shown for I/O port macros).
- Pin (Package Pin)—Pin to which the macro is assigned (only shown for I/O port macros).
Not all properties in the list are displayed. The list of displayed properties varies with the type of design element selected.