17.1.7 Appendix A—Sample SDC Constraints
(Ask a Question)Libero SoC generates SDC timing constraints for certain IP cores, such as CCC, OSC, Transceiver and so on. Passing the SDC constraints to design tools increases the chance of meeting timing closure with less effort and fewer design iterations. The full hierarchical path from the top-level instance is given for all design objects referenced in the constraints.