6.1.4 Nested Blocks
(Ask a Question)PolarFire Block Flow supports nested blocks (that is, blocks instantiated inside other blocks). When published, only one file gets published. The published file contains all the required information, including the nested block.