6.1.1 Block Features
(Ask a Question)You can synthesize, simulate, and place and route a block as a regular design. You can lock the place and route of the block to ensure repeatable performance. Performance and place and route of a block can be fixed. However, these rules can be relaxed, if necessary, to ensure that you can integrate the block into the top-level project.
Use blocks when you:
- Have multiple team members working on different parts of the same design.
- Have a crowded design that uses 90 percent or more of the resources on a given die.
- Have difficulty in meeting timing as working on the entire design. Blocks allow you to compartmentalize and optimize design sections before optimizing the entire design.
- Want to re-use elements of the design.
- Want to make minor changes to the design and expect to keep the remaining design unchanged with ensured performance.
Blocks are family- and die-specific, and cannot be used with all families. If your block has I/Os, it is also package-specific.