21.2.2 Running the Tcl
(Ask a Question)From Windows command-line, the following command runs the
                                
        libero.tcl and creates the Libero SoC
                        project.C:/Microchip/Libero/Designer/bin/libero.exe SCRIPT:<$Tcl_source_directory>/libero.tclAfter successful execution of Tcl script, the Libero project is created within the Tcl source directory.
For more examples on basic and advanced Libero SoC Tcl, see Libero SoC Design Suite Tcl Examples.