8.1.4.1.1 Displaying the Flat Post-Compile Cone View
(Ask a Question)When the Flat Post-Compile Cone view has finished loading, unlike the other three views, nothing is drawn in the canvas.
- Nets
- Ports
- Macros
- Components
To display design objects in the Flat Post-Compiled Cone view, right click the design object (Nets, Macro, Ports, or Component) in the Design Tree and select Load Selection. The design object is added to the view.
Opening a design in the Flat Post-Compile view may incur a runtime penalty. This cone view loads the same AFL netlist source file as the Flat Post-Compile view. However, this cone view, unlike the Flat Post-Compile view, draws nothing until you select a part of the design you want to display. This reduces the runtime penalty associated with drawing a large netlist for display.