8.2 Color Selection
(Ask a Question)The Color Selection tab allows you to set your color preferences for the different design objects.
- Background Color
- Net Color
- Bus Color
- Instance Color
- Macro Color
- Instance Fill Color
- Instance Name Color
- Pin Color
- Port Color
- Port Name Color
- Attribute Color—Color of the I/O attributes. For example, 1’b1 for a port tied to VCC or 1’b0 for a port tied to ground. The attribute color applies to the attribute label “1’b1” or “1b0”.
- Selection Color—Color that shows when design objects such as instances, modules, nets, and pins are clicked and selected.