8.2 Customizing Display Preferences
(Ask a Question)The Properties Icon allows you to set personal preference on the look-and-feel of the Netlist Viewer. You may set the color preferences for design objects such as nets, instances, ports, and the color preference for highlighted design objects.
The Netlist Viewer Display Options dialog box opens when the Properties Icon is clicked. Three tabs are available to configure your personal preferences.