8.1.4.4.1 Filter
(Ask a Question)The display of design objects in this view can be filtered based on:
- Ports—displays all ports only, including component level ports.
- Nets—displays all nets only, including component level nets.
- Instances—displays all instances only, including component level instances.
- Modules—displays all modules only.
- Filter All—displays all design objects only.
- Use Wildcard Filter
- Use Match Filter
- Use Regular Expressions
Click the Filter button at the top-right corner of the Design view to filter design objects.