8.1.4.4.2 Interoperability Between Windows and Views
(Ask a Question)When a design object such as a net, an instance or a port is selected in the Design Tree window, the object is selected in the different netlist views. The reverse is also true. An object selected in one netlist view window is also selected in the Design Tree window and other netlist views.
Interoperability works only when the Toggle Cross-probing icon is enabled.