6.8.1.2 Routing
(Ask a Question)The following table lists the various Block Instantiation options for routing.
| Option | Description |
|---|---|
| Error if conflict | The Layout tool errors out if any preserved net routing in a designer block is deleted. |
| Resolve conflict | |
| Keep non-conflicting routing | If a nets' routing is removed for any reason, the routing for the non conflicting nets is preserved but not locked (so that they can be rerouted). This is the default option. |
| Keep and lock non-conflicting routing | If the routing is removed for any reason, the remaining non- conflicting nets are preserved and locked; they cannot be rerouted. This is the default option. |
| Discard routing from all blocks | Routing information will be discarded from all blocks even if there is no conflict. |