6.8.1 Synthesis Options to Resolve Place and Route Conflicts
(Ask a Question)If there are multiple blocks instantiated in the top-level design, users can use the synthesis options to resolve the conflicts. These options appear only if there are blocks in the design. Use the synthesis options () to resolve place and route conflicts.