7.20 Appendix E – Operations Native to SmartDesign
(Ask a Question)This section describes the operations/functions native to the SmartDesign tool.
- Pad ports and pad nets cannot be copied or pasted
 - Hierarchy instances can also be copied or pasted
 - All the port attributes (tie-off values, inversions ) are kept after pasting
 - Port or pin slices are preserved. Slice port cannot be copied individually
 - In the Copy and Paste or
          Cut and Paste Tcl commands, bus port names must be specified
        without a range. Names such as 
bus_name[10:1]are treated as invalid - Cut and Paste do not have an Undo option
 - Cut and Paste do not work within the same SmartDesign
 - Copy or Cut or Paste are not supported across different working Libero projects