3.6.3.23 SHLS-46
(Ask a Question)Message
Error: (SHLS-46) Dataflow function '{function}' has no calls to subfunctions.
Dataflow functions should have at least one subfunction.
This message indicates that SmartHLS was unable to decompose the code logic within a dataflow function into distinct subfunction calls. This is likely due to the dataflow function body being empty.
/***************************************************************** * This example is expected to result in * - Code : SHLS-46 * - Type : Error * - Cause : Failed to create any dataflow subfunction * call inside a dataflow function due to empty *****************************************************************/ void DUT(int v) { #pragma HLS function top dataflow }