3.6.3.24 SHLS-50
(Ask a Question)Message
Warning: (SHLS-50) Cannot optimize the loop on {location} to overlap the execution of dataflow region '{function}'.
The loop is not in a supported form that only invokes the dataflow region with no additional operations.
/***************************************************************** * This example is expected to result in * - Code : SHLS-50 * - Type : Warning * - Cause : Failed to optimize the loop from which the dataflow * function is invoked due to non-trivial loop structure. * In this case, the 'bound--;' statement inside the * dataflow function caller for-loop complicates the loop * structure. *****************************************************************/ void df(int &s, int v) { #pragma HLS function dataflow if (s < v) s++; } void DUT(int data, int v, int bound) { #pragma HLS function top for (int i = 0; i < bound; i++) { df(data,v); bound--; } }
Related to: Data Flow Parallelism