3.6.3.13 SHLS-23
(Ask a Question)Message
Info: (SHLS-23) Partitioning memory '{variable}' on {location} into {partition_count} partitions.
This message is issued for every successful memory partitioning. For example:
/***************************************************************** * This example is expected to result in * - Code : SHLS-23 * - Type : Info * - Cause : Memory partitioning was successfully completed for * the specified variable. *****************************************************************/ #pragma HLS memory partition variable(array) type(complete) int array[10]; void DUT() { #pragma HLS function top for (int i = 0; i < 10; i++) { array[i] *= 2; } }
Successful memory partitioning of array declared in line 9 above will be
reported by:
Output
Info: (SHLS-23) Partitioning memory 'array' on line 9 of test.cpp into 10 partitions.
Related to: Memory Partitioning