3.6.3.37 SHLS-85
(Ask a Question)Message
Error: (SHLS-85) No top-level function specified. Please specify '#pragma HLS function top' to the top-level function that you want SmartHLS to synthesize.
/***************************************************************** * This example is expected to result in * - Code : SHLS-85 * - Type : Error * - Cause : No top-level function is detected from input design. *****************************************************************/ int DUT(int a, int b) { return a + b; } int main() { int r = DUT(1, 2); return r != 3; }
Assume DUT() is the designated top-level function, users are advised to
place #pragma HLS function top as the first line within the function
body.
Related to: Set Top-Level Function