1.2.12 DADRIF and SADRIF Flags Are Incorrectly Set for Direct CCCs and Private/I2C NACKs

The Static and Dynamic Address Match SADRIF/DADRIF flags should only be set when a Private/I2C transaction is ACK'd by the module. However, the flags are also being set for Direct CCC transactions and when a Private/I2C transaction is NACK'd by the module.

Work around

None.

Affected Silicon Revisions

B2C0
X