1.2.5 Force HDR Exit Feature Is Not Functional

The Software Force HDR Exit FHDRE bit is not functional.

Work around

The module can exit HDR mode and go back to operating in SDR mode when the controller sends an HDR Exit Pattern on the bus.

Affected Silicon Revisions

B2C0
X