sockaddr_in Structure
C
struct sockaddr_in {
short sin_family;
uint16_t sin_port;
struct in_addr sin_addr;
char sin_zero[8];
};
Description
In the Internet address family.
Members
| Members | Description |
|---|---|
| sin_family | Address family; must be AF_INET. |
| sin_port | Internet Protocol (IP) port. |
| sin_addr | IP address in network byte order. |
| sin_zero[8] | Padding to make structure the same size as SOCKADDR. |