getaddrinfo Function
C
int getaddrinfo(
const char * node,
const char * service,
const struct addrinfo * hints,
struct addrinfo ** res
);
Description
This function deprecates gethostbyname(). It handles both IPv4 and IPv6.
Preconditions
The MPLAB Harmony DNS client services must be active.
Parameters
| Parameters | Description |
|---|---|
| node | The name of the server to look up. |
| service | Unused. |
| hints | Hints to the function. Currently only ai_family is used. Set to either 0, AF_INET or AF_INET6. |
| res | Memory location of where the results are. Results must be freed with free addrinfo. |
Returns
0 - If function is successful.
EAI_NONAME - When no name could be found.
EAI_FAIL - When a failure has occurred.
EAI_AGAIN - When the look-up is in progress. Call the function again later to check the results.
Remarks
None.