DRV_ENC28J60_Close Function
C
void DRV_ENC28J60_Close(DRV_HANDLE handle); Returns
None.
Description
ENC28J60 Close This function closes a handle to the driver. If it is the last client open, the driver will send an RX Disable command to the ENC hardware and move to the closed state.
Preconditions
The client had to be successfully opened with DRV_ENC28J60_Open.
Parameters
| Parameters | Description |
|---|---|
| handle | The successfully opened handle |