DRV_ENC28J60_StackInitialize Function
C
SYS_MODULE_OBJ DRV_ENC28J60_StackInitialize(SYS_MODULE_INDEX index, const SYS_MODULE_INIT * const init); Returns
Returns a valid handle to the driver instance - If successful SYS_MODULE_OBJ_INVALID - If unsuccessful
Description
ENC28J60 Stack Initialization This function is used by the TCP/IP stack to fully initialize the driver with both the ENC28J60 specific configuration and the MAC control information. With this function there is no need to call DRV_ENC28J60_SetMacCtrlInfo.
Preconditions
None.
Parameters
| Parameters | Description |
|---|---|
| index | This is the index of the driver instance to be initialized. The definition DRV_ENC28J60_NUM_DRV_INSTANCES controls how many instances are available. |
| init | This is a pointer to a TCPIP_MAC_INIT structure. |