DRV_ENC28J60_INSTANCES_NUMBER Macro
C
#define DRV_ENC28J60_INSTANCES_NUMBER 1 Description
enc28j60 hardware instance configuration This definition selects the maximum number of hardware instances that can be supported by the dynamic driver.
Remarks
Mandatory definition.