DRV_ENC28J60_RegisterStatisticsGet Function
C
TCPIP_MAC_RES DRV_ENC28J60_RegisterStatisticsGet(DRV_HANDLE hMac, TCPIP_MAC_STATISTICS_REG_ENTRY* pRegEntries, int nEntries, int* pHwEntries); Returns
TCPIP_MAC_RES_TYPE_ERR - if the hMac is invalid
TCPIP_MAC_RES_OP_ERR - if the hMac is valid
Description
ENC28J60 Get Register Statistics Get the device specific statistics.
Remarks
Statistics are not planned for the first release
Preconditions
The client had to be successfully opened with DRV_ENC28J60_Open.
Parameters
| Parameters | Description |
|---|---|
| hMac | the successfully opened handle |
| pRegEntries | |
| nEntries | |
| pHwEntries |