DRV_ENC28J60_Reinitialize Function
C
void DRV_ENC28J60_Reinitialize(SYS_MODULE_OBJ object, const SYS_MODULE_INIT * const init); Returns
None
Description
ENC28J60 Reinitialization This function will deinitialize and initialize the driver instance. As with DRV_ENC28J60_Initialize DRV_ENC28J60_SetMacCtrlInfo must be called for the driver to be useful.
Remarks
This function is not planned to be implemented for the first release.
Preconditions
The driver had to be successfully initialized with DRV_ENC28J60_Initialize.