TCPIP_DNSS_MODULE_CONFIG Structure
C
typedef struct {
bool deleteOldLease;
bool replyBoardAddr;
size_t IPv4EntriesPerDNSName;
size_t IPv6EntriesPerDNSName;
} TCPIP_DNSS_MODULE_CONFIG;
Description
Structure: TCPIP_DNSS_MODULE_CONFIG.
DNS Server run-time configuration and initialization parameter.
Members
| Members | Description |
|---|---|
| deleteOldLease | Delete old cache if still in place. |
| replyBoardAddr | Reply with board address specific DNS server parameters. |
| IPv4EntriesPerDNSName | Number of IPv4 entries per DNS name. Default value is 1. |
| IPv6EntriesPerDNSName | Number of IPv6 address per DNS Name. Default value is 1 Used only when IPv6 is enabled. |
Remarks
None.