TCPIP_DNSS_REPLY_BOARD_ADDR Macro
C
#define TCPIP_DNSS_REPLY_BOARD_ADDR 1
Description
Reply DNS info with Board info only if the requested DNS host name is not present if TCPIP_DNSS_REPLY_BOARD_ADDR != 1 , then return no such name This is used for a boolean variable . the value should be 0 or 1.