TCPIP_DNSS_Disable Function
C
bool TCPIP_DNSS_Disable(
TCPIP_NET_HANDLE hNet
);
Description
This function disables the DNS Server for the specified interface. If it is already disabled, no action is taken.
Preconditions
The DNS server must be initialized.
Parameters
| Parameters | Description |
|---|---|
| hNet | Interface to disable the DNS server on. |
Returns
True - If successful.
False - If unsuccessful.
Remarks
None.