TCPIP_TELNET_CONN_INFO Structure
C
typedef struct {
uint16_t connIx;
uint16_t state;
int16_t presSkt;
int16_t tcpSkt;
TCP_SOCKET_INFO tcpInfo;
} TCPIP_TELNET_CONN_INFO;
Description
Structure: TCPIP_TELNET_CONN_INFO.
Gets information about a telnet connection.
Members
| Members | Description |
|---|---|
| connIx | Telnet connection index: [0, TCPIP_TELNET_MODULE_CONFIG::nConnections - 1. |
| state | TCPIP_TELNET_STATE: Current telnet connection state. |
| presSkt | NET_PRES_SKT_HANDLE_T: connection presentation socket. |
| tcpSkt | TCP_SOCKET: underlying transport socket. |
| tcpInfo | Transport socket information. |