TCPIP_TELNET_ConnectionsGet Function
C
uint16_t TCPIP_TELNET_ConnectionsGet();
Description
This function gets the number of the telnet connections.
Preconditions
The Telnet module should have been initialized.
Returns
Number of telnet connections: the initialization parameter TCPIP_TELNET_MODULE_CONFIG::nConnections;
Remarks
None.