TCPIP_STACK_HandlerDeregister Function
C
bool TCPIP_STACK_HandlerDeregister(
TCPIP_EVENT_HANDLE hEvent
);
Description
This function removes an event notification handler.
Preconditions
The TCP/IP stack should have been initialized by TCPIP_STACK_Initialize() and the TCPIP_STACK_Status() returned SYS_STATUS_Ready.
Parameters
Parameters | Description |
---|---|
hEvent | TCPIP event handle obtained by a call to TCPIP_STACK_HandlerRegister. |
Returns
True - If the operation succeeded.
False - If the operation failed.
Remarks
None.
Example
TCPIP_EVENT_HANDLE myHandle = TCPIP_STACK_HandlerRegister( hNet, TCPIP_EV_CONN_ALL, myEventHandler, myParam );
// do something else
// now we're done with it
TCPIP_STACK_HandlerDeregister(myHandle);