TCPIP_STACK_HEAP_HighWatermark Function

C

size_t TCPIP_STACK_HEAP_HighWatermark(
    TCPIP_STACK_HEAP_HANDLE heapH
);

Description

The function returns the maximum amount of memory that's been allocated from the head since the heap was created.

Preconditions

heapH - valid heap handle.

Parameters

ParametersDescription
heapHHandle to a heap.

Returns

  • The maximum allocated memory from the heap.

Remarks

None.