TCPIP_STACK_NetIsUp Function
C
bool TCPIP_STACK_NetIsUp(
TCPIP_NET_HANDLE hNet
);
Description
This function returns the network interface up or down (enabled) status.
Preconditions
The TCP/IP stack should have been initialized by TCPIP_STACK_Initialize() and the TCPIP_STACK_Status() returned SYS_STATUS_READY.
Parameters
Parameters | Description |
---|---|
hNet | Interface handle. |
Returns
True - If interface exists and is enabled.
False - If the interface does not exist or is disabled.
Remarks
None.