TCPIP_STACK_NetBIOSName Function

C

const char* TCPIP_STACK_NetBIOSName(
    TCPIP_NET_HANDLE netH
);

Description

This function returns the network interface NetBIOS name.

Preconditions

The TCP/IP stack should have been initialized by TCPIP_STACK_Initialize() and the TCPIP_STACK_Status() returned SYS_STATUS_READY.

Parameters

ParametersDescription
netHInterface handle to get name of.

Returns

  • Pointer to the NetBIOS name of that interface.

Remarks

None.

Example

TCPIP_NET_HANDLE netH = TCPIP_STACK_NetHandleGet("PIC32INT");
const char* biosName = TCPIP_STACK_NetBIOSName(netH);