DRV_GMAC_Reinitialize Function
C
void DRV_GMAC_Reinitialize(SYS_MODULE_OBJ object, const SYS_MODULE_INIT * const init);
Returns
None.
Description
This function supports re-initialization of the PIC32 Ethernet MAC (opposite of set up).
Remarks
This function is not supported yet.
Preconditions
DRV_GMAC_Initialize must have been called to set up the driver.